JAJSI68 November 2019 TMP392
PRODUCTION DATA.
The low supply current and wide supply range of the TMP392 allow the device to be powered from many sources. VDDIO must always be lower than or equal to VDD + 0.3 V.
Power supply bypassing is strongly recommended by adding a 0.1-µF capacitor from VDD to GND. In noisy environments, TI recommends to add a filter with 0.1-µF capacitor and 100-Ω resistor between external supply and VDD to limit the power supply noise.