JAJSI68 November 2019 TMP392
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 1.62 | 3.3 | 5.5 | V |
VOUTA | Channel A output pull-up voltage (open-drain) | VDD + 0.3 | V | ||
VOUTB | Channel B output pull-up voltage (open-drain) | VDD + 0.3 | V | ||
ISETA | SETA pin circuit leakage current | -20 | 20 | nA | |
ISETB | SETB pin circuit leakage current | -20 | 20 | nA | |
RPA | Pullup resistor connected from OUTA to VDDIO(1) | 1 | 10 | kΩ | |
RPB | Pullup resistor connected from OUTB to VDDIO(1) | ||||
TA | Operating free-air temperature (specified performance) | –55 | 130 | °C |