JAJSD83C May 2017 – October 2019 TMP464
PRODUCTION DATA.
The Software Reset Register allows the user to reset the TMP464 registers through software by setting the reset bit (RST, bit 15) to 1. The power-on-reset value for this register is 0x0000. Resets are ignored when the device is in lock mode, so writing a 1 to the RST bit does not reset any registers.
STATUS REGISTER (READ = 20h, WRITE = 20h, POR = 0x0000) | ||
---|---|---|
BIT NUMBER | BIT NAME | FUNCTION |
15 | RST | 1 software reset device; writing a value of 0 is ignored |
14-0 | 0 | Reserved for future use; always reports 0 |