SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The eCAP Module pins function as either input captures or auxiliary PWM 32-bit outputs, depending upon how the eCAP module is programmed.
SIGNAL NAME | PIN NO | TYPE(1) | PULL(2) | MUXED | DESCRIPTION | |
---|---|---|---|---|---|---|
PTP | ZKB | |||||
eCAP0 | ||||||
ACLKX0/ECAP0/APWM0/GP2[12] | 126 | C5 | I/O | IPD | McASP0, GPIO | enhanced capture 0 input or auxiliary PWM 0 output |
eCAP1 | ||||||
ACLKR0/ECAP1/APWM1/GP2[15] | 130 | B4 | I/O | IPD | McASP0, GPIO | enhanced capture 1 input or auxiliary PWM 1 output |
eCAP2 | ||||||
ACLKR1/ECAP2/APWM2/GP4[12] | 165 | L2 | I/O | IPD | McASP1, GPIO | enhanced capture 2 input or auxiliary PWM 2 output |