JAJSFM9A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
The CAN module (eCAN-A) has the following features:
NOTE
For a SYSCLKOUT of 60 MHz, the smallest bit rate possible is 4.6875 kbps.
The F2803x CAN has passed the conformance test per ISO/DIS 16845. Contact TI for test report and exceptions.
For information on using the CAN module with the on-chip zero-pin oscillators, see Piccolo MCU CAN Module Operation Using the On-Chip Zero-Pin Oscillator.
For more information on the CAN, see the TMS320x2803x Piccolo Enhanced Controller Area Network (eCAN) Reference Guide.
PART NUMBER | SUPPLY
VOLTAGE |
LOW-POWER
MODE |
SLOPE
CONTROL |
VREF | OTHER | TA |
---|---|---|---|---|---|---|
SN65HVD230 | 3.3 V | Standby | Adjustable | Yes | – | –40°C to 85°C |
SN65HVD230Q | 3.3 V | Standby | Adjustable | Yes | – | –40°C to 125°C |
SN65HVD231 | 3.3 V | Sleep | Adjustable | Yes | – | –40°C to 85°C |
SN65HVD231Q | 3.3 V | Sleep | Adjustable | Yes | – | –40°C to 125°C |
SN65HVD232 | 3.3 V | None | None | None | – | –40°C to 85°C |
SN65HVD232Q | 3.3 V | None | None | None | – | –40°C to 125°C |
SN65HVD233 | 3.3 V | Standby | Adjustable | None | Diagnostic Loopback | –40°C to 125°C |
SN65HVD234 | 3.3 V | Standby and Sleep | Adjustable | None | – | –40°C to 125°C |
SN65HVD235 | 3.3 V | Standby | Adjustable | None | Autobaud Loopback | –40°C to 125°C |
ISO1050 | 3–5.5 V | None | None | None | Built-in Isolation
Low Prop Delay Thermal Shutdown Failsafe Operation Dominant Time-Out |
–55°C to 105°C |
NOTE
If the eCAN module is not used in an application, the RAM available (LAM, MOTS, MOTO, and mailbox RAM) can be used as general-purpose RAM. The CAN module clock should be enabled for this.
The CAN registers listed in Table 5-42 are used by the CPU to configure and control the CAN controller and the message objects. eCAN control registers only support 32-bit read/write operations. Mailbox RAM can be accessed as 16 bits or 32 bits. 32-bit accesses are aligned to an even boundary.
REGISTER NAME | eCAN-A
ADDRESS |
SIZE (x32) | DESCRIPTION | ||
---|---|---|---|---|---|
CANME | 0x6000 | 1 | Mailbox enable | ||
CANMD | 0x6002 | 1 | Mailbox direction | ||
CANTRS | 0x6004 | 1 | Transmit request set | ||
CANTRR | 0x6006 | 1 | Transmit request reset | ||
CANTA | 0x6008 | 1 | Transmission acknowledge | ||
CANAA | 0x600A | 1 | Abort acknowledge | ||
CANRMP | 0x600C | 1 | Receive message pending | ||
CANRML | 0x600E | 1 | Receive message lost | ||
CANRFP | 0x6010 | 1 | Remote frame pending | ||
CANGAM | 0x6012 | 1 | Global acceptance mask | ||
CANMC | 0x6014 | 1 | Master control | ||
CANBTC | 0x6016 | 1 | Bit-timing configuration | ||
CANES | 0x6018 | 1 | Error and status | ||
CANTEC | 0x601A | 1 | Transmit error counter | ||
CANREC | 0x601C | 1 | Receive error counter | ||
CANGIF0 | 0x601E | 1 | Global interrupt flag 0 | ||
CANGIM | 0x6020 | 1 | Global interrupt mask | ||
CANGIF1 | 0x6022 | 1 | Global interrupt flag 1 | ||
CANMIM | 0x6024 | 1 | Mailbox interrupt mask | ||
CANMIL | 0x6026 | 1 | Mailbox interrupt level | ||
CANOPC | 0x6028 | 1 | Overwrite protection control | ||
CANTIOC | 0x602A | 1 | TX I/O control | ||
CANRIOC | 0x602C | 1 | RX I/O control | ||
CANTSC | 0x602E | 1 | Time stamp counter (Reserved in SCC mode) | ||
CANTOC | 0x6030 | 1 | Time-out control (Reserved in SCC mode) | ||
CANTOS | 0x6032 | 1 | Time-out status (Reserved in SCC mode) |