SPNS141G August 2010 – October 2018 TMS570LS10106 , TMS570LS10116 , TMS570LS10206 , TMS570LS20206 , TMS570LS20216
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO | Parameter | Description | MIN | MAX | Unit |
---|---|---|---|---|---|
Reads and Writes | |||||
1 | td(TURNAROUND) | Turn around time | (TA + 1) * E - tr(CS) - 2 | (TA + 1) * E - tr(CS) + 3 | ns |
Reads | |||||
2 | tc(EMRCYCLE) | EMIF read cycle time | (RS + RST + RH + TA +4) * E - tf(CS) - 3 | (RS + RST + RH + TA +4) * E - tf(CS) + 3 | ns |
3 | tsu(EMCSL-EMOEL) | Output setup time, EMIFCS[3:0] low to EMIFOE low (SS=0) | (RS +1) * E - tf(CS) + tf(OE) - 5 | (RS +1) * E - tf(CS) + tf(OE) + 5 | ns |
Output setup time, EMIFCS[3:0] low to EMIFOE low (SS=1) | - tf(CS) + tf(OE) - 5 | - tf(CS) + tf(OE) + 5 | ns | ||
4 | th(EMOEH-EMCSH) | Output hold time, EMIFOE high to EMIFCS[3:0] high (SS=0) | (RH +1) * E - tr(OE) + tr(CS) - 4 | (RH +1) * E - tr(OE) + tr(CS) + 6 | ns |
Output hold time, EMIFOE high to EMIFCS[3:0] high (SS=1) | - tr(OE) + tr(CS) - 4 | - tr(OE) + tr(CS) + 6 | ns | ||
5 | tsu(EMBAV-EMOEL) | Output setup time, EMIFBADD[1:0] valid to EMIFOE low | (RS +1) * E - trf(AD) + tf(OE) - 5 | (RS +1) * E - trf(AD) + tf(OE) + 5 | ns |
6 | th(EMOEH-EMBAIV) | Output hold time, EMIFOE high to EMIFBADD[1:0] invalid | (RH +1) * E - tr(OE) - 5 | (RH +1) * E - tr(OE) + 5 | ns |
7 | tsu(EMAV-EMOEL) | Output setup time, EMIFADD[21:0] valid to EMIFOE low | (RS +1) * E - trf(AD) + tf(OE) - 6 | (RS +1) * E - trf(AD) + tf(OE) + 6 | ns |
8 | th(EMOEH-EMAIV) | Output hold time, EMIFOE high to EMIFADD[21:0] invalid | (RH +1) * E - tr(OE) - 5 | (RH +1) * E - tr(OE) + 6 | ns |
9 | tw(EMOEL) | EMIFOE active low width | (RST +1) * E - tf(OE) - 1 | (RST +1) * E - tf(OE) + 0 | ns |
10 | tsu(EMDV-EMOEH) | Setup time, EMIFD[15:0] valid before EMIFOE high | tr(OE) + 9 | ns | |
11 | th(EMOEH-EMDV) | Hold time, EMIFD[15:0] valid after EMIFOE high | - tr(OE) - 3 | ||
Writes | |||||
12 | tc(EMWCYCLE) | EMIF write cycle time | (WS + WST + WH + TA +4) * E - tf(CS) - 3 | (WS + WST + WH + TA +4) * E - tf(CS) + 2 | ns |
13 | tsu(EMCSL-EMWEL) | Output setup time, EMIFCS[3:0] low to EMIFWE low (SS=0) | (WS +1) * E - tf(CS) + tf(WE) - 5 | (WS +1) * E - tf(CS) + tf(WE) + 5 | ns |
Output setup time, EMIFCS[3:0] low to EMIFWE low (SS=1) | - tf(CS) + tf(WE) - 5 | - tf(CS) + tf(WE) + 5 | ns | ||
14 | th(EMWEH-EMCSH) | Output hold time, EMIFWE high to EMIFCS[3:0] high (SS=0) | (WH +1) * E - tr(WE) + tr(CS) - 4 | (WH +1) * E - tr(WE) + tr(CS) + 5 | ns |
Output hold time, EMIFWE high to EMIFCS[3:0] high (SS=1 | - tr(WE) + tr(CS) - 4 | - tr(WE) + tr(CS) + 5 | ns | ||
15 | tsu(EMBAV-EMWEL) | Output setup time, EMIFBADD[1:0] valid to EMIFWE low | (WS +1) * E - trf(AD) + tf(WE) - 5 | (WS +1) * E - trf(AD) + tf(WE) + 5 | ns |
16 | th(EMWEH-EMBAIV) | Output hold time, EMIFWE high to EMBADD[1:0] invalid | (WH +1) * E - tr(WE) - 5 | (WH +1) * E - tr(WE) + 5 | ns |
17 | tsu(EMAV-EMWEL) | Output setup time, EMIFADD[21:0] valid to EMIFWE low | (WS +1) * E - trf(AD) + tf(WE) - 6 | (WS +1) * E - trf(AD) + tf(WE) + 6 | ns |
18 | th(EMWEH-EMAIV) | Output hold time, EMIFWE high to EMIFADD[21:0] invalid | (WH +1) * E - tr(WE) - 5 | (WH +1) * E - tr(WE) + 6 | ns |
19 | tw(EMWEL) | EMIFWE active low width | (WST +1) * E - tf(WE) - 1 | (WST +1) * E - tf(WE) + 1 | |
20 | tsu(EMDV-ENWEL) | Output setup time, EMIFD[15:0] valid to EMIFWE low | (WS +1) * E - trf(DA) + tf(WE) - 6 | (WS +1) * E - trf(DA) + tf(WE) + 5 | ns |
21 | th(EMWEH-EMDIV) | Output hold time, EMIFD[15:0] valid after EMIFWE high | (WH +1) * E - tr(WE) - 5 | (WH +1) * E - tr(WE) + 5 | ns |