JAJSMX7B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 6-6 and Equation 1 shows the setup used to measure propagation delay, denoted by the symbol tPD.