JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
The TMUX7348F and TMUX7349F have internal weak pull-down resistors to GND so that the logic pins are not left floating. The value of this pull-down resistor is approximately 4 MΩ, but is clamped to about 1 µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.