JAJSNE3B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
at TA = 25°C, VDD = 15 V, and VSS = –15 V (unless otherwise noted)
Dual Supply Voltages |
Flattest RON region for all supply voltages shown |
±20 V Supply Flattest RON Region |
Single Supply Flat RON Region |
Single Supply Voltages |
36 V Supply Flattest RON Region |
VDD = 12 V, VSS = 0 V |
VDD = 36 V, VSS = 0 V |
VDD = 36 V, VSS = 0 V |
VDD = 15 V, VSS = −15 V |
VDD = 12 V, VSS = 0 V |
VDD = 15 V, VSS = −15 V |
VDD = 15 V, VSS = −15 V |
Dual Supply Flat RON Region |
±15 V Supply Flattest RON Region |
Single Supply Voltages |
12 V Supply Flattest RON Region |
Single Supply Flat RON Region |
44 V Supply Flattest RON Region |
VDD = 15 V, VSS = −15 V |
VDD = 20 V, VSS = −20 V |
VDD = 20 V, VSS = −20 V |
VDD = 20 V, VSS = −20 V |
VDD = 36 V, VSS = 0 V |
VDD = 12 V, VSS = 0 V |