JAJSQX2 august 2023 TMUX7612
ADVANCE INFORMATION
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | WQFN | ||
D1 | 2 | 16 | I/O | Drain pin 1. Can be an input or output. |
D2 | 15 | 13 | I/O | Drain pin 2. Can be an input or output. |
D3 | 10 | 8 | I/O | Drain pin 3. Can be an input or output. |
D4 | 7 | 5 | I/O | Drain pin 4. Can be an input or output. |
GND | 5 | 3 | P | Ground (0 V) reference. |
N.C. | 12 | 10 | — | No internal connection. Can be shorted to GND or left floating |
S1 | 3 | 1 | I/O | Source pin 1. Can be an input or output. |
S2 | 14 | 12 | I/O | Source pin 2. Can be an input or output. |
S3 | 11 | 9 | I/O | Source pin 3. Can be an input or output. |
S4 | 6 | 4 | I/O | Source pin 4. Can be an input or output. |
SEL1 | 1 | 15 | I | Logic control input 1, has internal pull-down resistor. Controls channel 1 state as provided in Table 7-1. |
SEL2 | 16 | 14 | I | Logic control input 2, has internal pull-down resistor. Controls channel 2 state as provided in Table 7-1. |
SEL3 | 9 | 7 | I | Logic control input 3, has internal pull-down resistor. Controls channel 3 state as provided in Table 7-1. |
SEL4 | 8 | 6 | I | Logic control input 4, has internal pull-down resistor. Controls channel 4 state as provided in Table 7-1. |
VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND |
VSS | 4 | 2 | P | Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10 µF between VSS and GND. In single-supply applications, this pin should be connected to ground. |
Thermal Pad | — | The thermal exposed pad is connected internally. It is recommended that the pad be tied to VSS for best performance. |