JAJSQX2 august 2023 TMUX7612
ADVANCE INFORMATION
PULSED CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 50°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | |||||
PW (TSSOP) | VSS to VDD - 2.5 V | 470 | 470 | 440 | 200 | mA |
RUM (QFN) | VSS to VDD - 2.5 V | 470 | 470 | 410 | 190 | mA |