JAJSHS8F June 2011 – February 2024 TPA6211A1-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VDD | –0.3 | 6 | V | |
Input voltage, VI | –0.3 | VDD + 0.3 V | V | |
Continuous total power dissipation | See Section 5.7 | |||
Lead temperature 1.6 mm (1/16 Inch) from case for 10 s | DGN | 260 | °C | |
Operating free-air temperature, TA | –40 | 105 | °C | |
Junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |