JAJSQV3C february 2008 – july 2023 TPD6E004
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IO1 | 1 | I/O | ESD-protected channel |
IO2 | 2 | I/O | ESD-protected channel |
IO3 | 3 | I/O | ESD-protected channel |
GND | 4 | GND | Ground |
IO4 | 5 | I/O | ESD-protected channel |
IO5 | 6 | I/O | ESD-protected channel |
IO6 | 7 | I/O | ESD-protected channel |
VCC | 8 | PWR | Power-supply input. Bypass VCC to GND with a 0.1-μF ceramic capacitor. |