SLVSAD4B August 2010 – April 2015 TPS22934
PRODUCTION DATA.
The TPS22934 is a single-channel, 1-A load switch in a small, space-saving DSBGA-4 package. These devices implement a P-channel MOSFET to provide a low ON-resistance for a low voltage drop across the device. A controlled rise time is used in applications to limit the inrush current. The switch is controlled by an ON/OFF input (ON), which has built-in hysteresis (VTH+(typ) = 2.35 V) allowing an easy use of TPS22934 in power-rail sequencing applications.
rON (TYP) AT 3.6 V |
SLEW RATE (TYP) AT 3.6 V |
QUICK OUTPUT DISCHARGE | MAXIMUM OUTPUT CURRENT | ENABLE | |
---|---|---|---|---|---|
TPS22934 | 63 mΩ | 26 µs | Yes | 1 A | Hysteresis Input VTH+(typ) = 2.35 V |
The ON pin controls the state of the switch. The TPS22934 has built-in hysteresis on its control inputs. The load switch is active when the ON voltage is greater than the positive going voltage threshold (VTH+). If the ON voltage is lower than the negative going voltage threshold (VTH-), then the pass FET is deactivated and the active pulldown from VOUT to GND is activated.
This scenario is ideal for power-rail sequencing applications as shown in Figure 30 where the 2.8-V supply must be valid before the 1.8-V supply turnon.
The undervoltage lockout turns off the switch if the input voltage drops below the undervoltage lockout threshold. With the ON pin active, the input voltage rising above the undervoltage lockout threshold causes a controlled turnon of the switch, which limits current overshoots.
The TPS22934 includes the Quick Output Discharge (QOD) feature. When the switch is disabled, a discharge resistance with a typical value of 35 Ω is connected between the output and ground. This resistance pulls down the output and prevents it from floating when the device is disabled.
ON (Control Signal) | VIN to VOUT | VOUT to GND |
---|---|---|
VON < VTH- | OFF | ON |
VON > VTH+ | ON | OFF |