SLVSCX7A February   2015  – March 2015 TPS22958

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics (VBIAS = 5 V)
    6. 7.6  Electrical Characteristics (VBIAS = 3.3 V)
    7. 7.7  Electrical Characteristics (VBIAS = 2.5 V)
    8. 7.8  Switching Characteristics
    9. 7.9  Typical DC Characteristics
    10. 7.10 Typical AC Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 ON/OFF Control
      2. 9.3.2 Quick Output Discharge (QOD)
      3. 9.3.3 VIN and VBIAS Voltage Range
      4. 9.3.4 Adjustable Rise Time
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Input Capacitor (Optional)
      2. 10.1.2 Output Capacitor (Optional)
      3. 10.1.3 Power Supply Sequencing Without a GPIO Input
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 VIN to VOUT Voltage Drop
        2. 10.2.2.2 Inrush Current
        3. 10.2.2.3 Thermal Considerations
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Trademarks
    3. 13.3 Electrostatic Discharge Caution
    4. 13.4 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Specifications

7.1 Absolute Maximum Ratings

Over operating free-air temperature (unless otherwise noted)(1)(2)
MIN MAX UNIT
VIN Input voltage –0.3 6 V
VBIAS Bias voltage –0.3 6 V
VOUT Output voltage –0.3 6 V
VON ON voltage –0.3 6 V
IMAX Maximum continuous switch current, TA = 65°C (DGK Package) 4 A
Maximum continuous switch current, TA = 75°C (DGN Package) 6 A
IPLS Maximum pulsed switch current, pulse <300 µs, 2% duty cycle (DGK Package) 6 A
Maximum pulsed switch current, pulse <300 µs, 2% duty cycle (DGN Package) 8 A
TJ Maximum junction temperature 125 °C
Tstg Storage temperature range –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to network ground terminal.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 500-V HBM is possible with the necessary precautions.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process. Manufacturing with less than 250-V CDM is possible with the necessary precautions.

7.3 Recommended Operating Conditions

MIN MAX UNIT
VIN Input voltage range 0.6 VBIAS V
VBIAS Bias voltage range 2.5 5.5 V
VON ON voltage range 0 5.5 V
VOUT Output voltage range VIN V
VIH, ON High-level input voltage, ON VBIAS = 2.5 to 5.5 V 1.2 5.5 V
VIL, ON Low-level input voltage, ON VBIAS = 2.5 to 5.5 V 0 0.5 V
TA Operating free-air temperature (2) –40 105 °C
CIN Input capacitor 1(1) µF
(1) Refer to the Application Information section.
(2) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature [TA(max)] is dependent on the maximum operating junction temperature [TJ(max)], the maximum power dissipation of the device in the application [PD(max)], and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA(max) = TJ(max) – (RθJA × PD(max)).

7.4 Thermal Information

THERMAL METRIC(1)(2) TPS22958x UNIT
DGK
(8 PINS)
DGN
(8 PINS)
RθJA Junction-to-ambient thermal resistance 185.7 67.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 77.3 66.5
RθJB Junction-to-board thermal resistance 107.0 46.8
ψJT Junction-to-top characterization parameter 15.2 5.0
ψJB Junction-to-board characterization parameter 105.4 46.6
RθJC(bot) Junction-to-case (bottom) thermal resistance n/a 14.9
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.
(2) For thermal estimates of this device based on PCB copper area, see the TI PCB Thermal Calculator.

7.5 Electrical Characteristics (VBIAS = 5 V)

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C and VBIAS = 5 V. Typical values are for TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
POWER SUPPLIES AND CURRENTS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VON = VBIAS = 5 V -40°C to 85°C 54 60 µA
-40°C to 105°C 60
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V, VBIAS = 5 V -40°C to 85°C 0.5 1 µA
-40°C to 105°C 1
ISD, VIN VIN shutdown current VON = 0 V, VOUT = 0 V, VBIAS = 5 V VIN = 5 V -40°C to 85°C 0.5 8 µA
-40°C to 105°C 10
VIN = 3.3 V -40°C to 85°C 0.1 3
-40°C to 105°C 4
VIN = 1.8 V -40°C to 85°C 0.07 2
-40°C to 105°C 3
VIN= 1.2 V -40°C to 85°C 0.05 1
-40°C to 105°C 2
VIN = 0.6 V -40°C to 85°C 0.04 1
-40°C to 105°C 2
ION ON pin input leakage current VON = 5.5 V, VBIAS = 5 V -40°C to 105°C 0.1 µA
RESISTANCE CHARACTERISTICS
RON ON-state resistance IOUT = –200 mA, VBIAS = 5 V VIN = 5 V 25°C 14 18
-40°C to 85°C 20
-40°C to 105°C 24
VIN = 3.3 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 2.5 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.8 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.5 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.2 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 0.6 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
RPD Output pulldown resistance VIN = VBIAS = 5 V, VON = 0 V, IOUT = 10 mA -40°C to 105°C 135 160 Ω

7.6 Electrical Characteristics (VBIAS = 3.3 V)

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40°C ≤ TA ≤ 105°C and VBIAS = 3.3 V. Typical values are for TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
POWER SUPPLIES AND CURRENTS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VON = VBIAS = 3.3 V -40°C to 85°C 23 27 µA
-40°C to 105°C 27
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V, VBIAS = 3.3 V -40°C to 85°C 0.3 0.7 µA
-40°C to 105°C 0.7
ISD, VIN VIN shutdown current VON = 0 V, VOUT = 0 V, VBIAS = 3.3 V VIN = 3.3 V -40°C to 85°C 0.1 3 µA
-40°C to 105°C 4
VIN = 1.8 V -40°C to 85°C 0.07 2
-40°C to 105°C 3
VIN= 1.2 V -40°C to 85°C 0.05 1
-40°C to 105°C 2
VIN = 0.6 V -40°C to 85°C 0.04 1
-40°C to 105°C 2
ION ON pin input leakage current VON = 5.5 V, VBIAS = 3.3 V -40°C to 105°C 0.1 µA
RESISTANCE CHARACTERISTICS
RON ON-state resistance IOUT = –200 mA, VBIAS = 3.3 V VIN = 3.3 V 25°C 14 18
-40°C to 85°C 20
-40°C to 105°C 24
VIN = 2.5 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.8 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.5 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 1.2 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
VIN = 0.6 V 25°C 13 17
-40°C to 85°C 20
-40°C to 105°C 23
RPD Output pulldown resistance VIN = VBIAS = 3.3 V, VON = 0 V, IOUT = 10 mA -40°C to 105°C 135 160 Ω

7.7 Electrical Characteristics (VBIAS = 2.5 V)

Unless otherwise noted, the specification in the following table applies over the operating ambient temperature
–40 °C ≤ TA ≤ 105 °C and VBIAS = 2.5 V. Typical values are for TA = 25°C (unless otherwise noted).
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
POWER SUPPLIES AND CURRENTS
IQ, VBIAS VBIAS quiescent current IOUT = 0, VIN = VON = VBIAS = 2.5 V -40°C to 85°C 14 17 µA
-40°C to 105°C 17
ISD, VBIAS VBIAS shutdown current VON = 0 V, VOUT = 0 V, VBIAS = 2.5 V -40°C to 85°C 0.2 0.5 µA
-40°C to 105°C 0.5
ISD, VIN VIN shutdown current (per channel) VON = 0 V, VOUT = 0 V, VBIAS = 2.5 V VIN = 2.5 V -40°C to 85°C 0.1 3 µA
-40°C to 105°C 4
VIN = 1.8 V -40°C to 85°C 0.07 2
-40°C to 105°C 3
VIN = 1.2 V -40°C to 85°C 0.05 1
-40°C to 105°C 2
VIN = 0.6 V -40°C to 85°C 0.04 1
-40°C to 105°C 2
ION ON pin input leakage current VON = 5.5 V, VBIAS = 2.5 V -40°C to 105°C 0.1 µA
RESISTANCE CHARACTERISTICS
RON ON-state resistance IOUT = –200 mA, VBIAS = 2.5 V VIN = 2.5 V 25°C 15 19
-40°C to 85°C 23
-40°C to 105°C 26
VIN = 1.8 V 25°C 14 18
-40°C to 85°C 22
-40°C to 105°C 25
VIN = 1.5 V 25°C 14 18
-40°C to 85°C 22
-40°C to 105°C 25
VIN = 1.2 V 25°C 14 18
-40°C to 85°C 22
-40°C to 105°C 25
VIN = 0.6 V 25°C 13 18
-40°C to 85°C 22
-40°C to 105°C 25
RPD Output pulldown resistance VIN = VBIAS = 2.5 V, VON = 0 V, IOUT = 10 mA -40°C to 105°C 135 160 Ω

7.8 Switching Characteristics

PARAMETER TEST CONDITION MIN TYP MAX UNIT
VIN = VON = VBIAS = 5 V, TA = 25 °C
tON Turn-on time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 646 µs
tOFF Turn-off time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 5
tR VOUT rise time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 769
tF VOUT fall time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 2
tD ON delay time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 280
VIN = 0.6 V, VON = VBIAS = 5 V, TA = 25 ºC
tON Turn-on time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 303 µs
tOFF Turn-off time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 91
tR VOUT rise time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 126
tF VOUT fall time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 7
tD ON delay time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 243
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5V, TA = 25 ºC
tON Turn-on time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 983 µs
tOFF Turn-off time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 7
tR VOUT rise time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 987
tF VOUT fall time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 2
tD ON delay time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 518
VIN = 0.6 V, VON = 5 V, VBIAS = 2.5 V, TA = 25 ºC
tON Turn-on time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 611 µs
tOFF Turn-off time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 77
tR VOUT rise time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 305
tF VOUT fall time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 7
tD ON delay time RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF 468

7.9 Typical DC Characteristics

TPS22958 TPS22958N D001_TPS22958.gif
VIN = VBIAS VOUT = Open VON = 5 V
Figure 1. Quiescent Current vs VBIAS
TPS22958 TPS22958N D003_TPS22958.gif
VIN = VBIAS VOUT = 0 V VON = 0 V
Figure 3. Shutdown Current vs VBIAS
TPS22958 TPS22958N D001_REVISION.gif
VBIAS = 2.5 V VON = 5 V IOUT = –200 mA
Figure 5. RON vs Temperature
TPS22958 TPS22958N D007_TPS22958.gif
VBIAS = 5 V VON = 5 V TA = 25°C
Figure 7. RON vs IOUT (DGN Package)
TPS22958 TPS22958N D009_TPS22958.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 9. RON vs VIN
TPS22958 TPS22958N D013_TPS22958.gif
TA = 25°C VON = 5 V IOUT = –200 mA
Figure 11. RON vs VBIAS
TPS22958 TPS22958N D015_TPS22958.gif
TA = 25°C VIN = 2 V
Figure 13. VOUT vs VON
TPS22958 TPS22958N D002_TPS22958.gif
VBIAS = 5 V VON = 5 V VOUT = Open
Figure 2. Quiescent Current vs VIN
TPS22958 TPS22958N D004_TPS22958.gif
VBIAS = 5 V VOUT = 0 V VON = 0 V
Figure 4. VIN Shutdown Current vs VIN
TPS22958 TPS22958N D006_TPS22958.gif
VBIAS = 5 V VON = 5 V IOUT = –200 mA
Figure 6. RON vs Temperature
TPS22958 TPS22958N D008_TPS22958.gif
VBIAS = 2.5 V VON = 5V IOUT = –200 mA
Figure 8. RON vs VIN
TPS22958 TPS22958N D012_TPS22958.gif
TA = 25°C VON = 5 V IOUT = –200 mA
Figure 10. RON vs VIN
TPS22958 TPS22958N D014_TPS22958.gif
VIN = 1.8 V IOUT = 10 mA VON = 0 V
Figure 12. RPD vs VBIAS

7.10 Typical AC Characteristics

CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω (unless otherwise specified)

TPS22958 TPS22958N D016_TPS22958.gif
VBIAS = 2.5 V CT= 1000 pF
Figure 14. tD vs VIN
TPS22958 TPS22958N D018_TPS22958.gif
VBIAS = 2.5 V CT = 1000 pF
Figure 16. tF vs VIN
TPS22958 TPS22958N D020_TPS22958.gif
VBIAS = 2.5 V CT = 1000 pF
Figure 18. tOFF vs VIN
TPS22958 TPS22958N D022_TPS22958.gif
VBIAS = 2.5 V CT = 1000 pF
Figure 20. tON vs VIN
TPS22958 TPS22958N D024_TPS22958.gif
VBIAS = 2.5 V CT = 1000 pF
Figure 22. tR vs VIN
TPS22958 TPS22958N D026_TPS22958.gif
VIN = 2.5 V CT = 1000 pF
Figure 24. tR vs VBIAS
TPS22958 TPS22958N SC_001.png
VIN = 0.6 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 26. Turn-on Response Time
TPS22958 TPS22958N SC_003.png
VIN = 2.5 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 28. Turn-on Response Time
TPS22958 TPS22958N SC_005.png
VIN = 0.6 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 30. Turn-Off Response Time
TPS22958 TPS22958N SC_007.png
VIN = 2.5 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 32. Turn-off Response Time
TPS22958 TPS22958N D017_TPS22958.gif
VBIAS = 5 V CT = 1000 pF
Figure 15. tD vs VIN
TPS22958 TPS22958N D019_TPS22958.gif
VBIAS = 5 V CT = 1000 pF
Figure 17. tF vs VIN
TPS22958 TPS22958N D021_TPS22958.gif
VBIAS = 5 V CT = 1000 pF
Figure 19. tOFF vs VIN
TPS22958 TPS22958N D023_TPS22958.gif
VBIAS = 5 V CT = 1000 pF
Figure 21. tON vs VIN
TPS22958 TPS22958N D025_TPS22958.gif
VBIAS = 5 V CT = 1000 pF
Figure 23. tR vs VIN
TPS22958 TPS22958N D027_TPS22958.gif
VBIAS = 5 V TA = 25°C
Figure 25. tR vs VIN
TPS22958 TPS22958N SC_002.png
VIN = 0.6 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 27. Turn-on Response Time
TPS22958 TPS22958N SC_004.png
VIN = 5 V VBIAS = 5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 29. Turn-on Response Time
TPS22958 TPS22958N SC_006.png
VIN = 0.6 V VBIAS = 2.5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 31. Turn-off Response Time
TPS22958 TPS22958N SC_008.png
VIN = 5 V VBIAS = 5 V CT = 1000 pF
CIN = 1 µF CL = 0.1 µF RL = 10 Ω
Figure 33. Turn-on Response Time