JAJSF19A September 2017 – December 2017 TPS23521
PRODUCTION DATA.
Before selecting RSNS, first compute the maximum load current. For this example the worst case load current happens at the minimum input voltage of 36 V. Thus the maximum current is 1200 W/36 V = 33.3 A. To provide some margin, set the target current limit to 36.6 A (10% higher). Set VSNS,CL1 to 40mV by tying the PROG pin to VEE and compute RSNS using equation below:
Use next available RSNS of 1 mΩ.