SLVSBD0B November 2012 – June 2020 TPS2553-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this example, use the parameters shown in Table 6.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 500 mA |
USB can be implemented in several ways regardless of the type of USB device being developed. Several power-distribution features must be implemented.
The feature set of the TPS2553-Q1 device meets each of these requirements. The integrated current-limiting and overcurrent reporting is required by self-powered hubs. The logic-level enable and controlled rise times meet the need of both input and output ports on USB-powered hubs and the input ports for USB-powered functions.