SLVSD03 December 2015 TPS2559-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 1 | Ground connection, connect externally to PowerPAD | |
IN | 2,3,4 | I | Input voltage, connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible |
EN | 5 | I | Enable input, logic high turns on power switch. |
ILIM | 6 | O | External resistor used to set current-limit threshold; recommended. 24.9 kΩ ≤ R(ILIM) ≤ 100 kΩ. |
OUT | 7,8,9 | O | Power-switch output |
FAULT | 10 | O | Active-low open-drain output, asserted during over-current or overtemperature conditions. |
PowerPAD™ | PAD | Internally connected to GND; used to heat-sink the part to the circuit board traces. Connect PowerPAD to GND pin externally. |