JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
An example of the BMC signal, specifically the end of the preamble and beginning of start-of-packet (SOP) is shown below. There is always an edge at the end of each bit or unit interval, and ones have an edge half way through the unit interval.
While engaging in USB Power Delivery communications, the TPS25741 or TPS25741A is applying IRP1.5 or IRP3.0, so the CC line has a DC voltage of 0.918 V or 1.68 V, respectively. When the BMC signal is transmitted on the CC line, the transmitter overrides this DC voltage as shown in Figure 26. The transmitter bias rail (VTX) is internally generated and may not be used for any other purpose in the system. The VTX pin is only high while the TPS25741 or TPS25741A is transmitting a USB Power Delivery message.
The device transmissions meet the eye diagram requirements from USB Power Delivery in ドキュメントのサポート. Figure 27 shows the transmitter schematic.
The transmit eye diagram shown in Figure 29 was measured using the test load shown in Figure 28 with a CLOAD within the allowed range. The total capacitance CLOAD is computed as:
Where:
Therefore, 400 pF < CLOAD< 1850 pF.
Figure 29 shows the transmit eye diagram for the TPS25741 and TPS25741A.
The transmitter bias rail (VTX) is internally generated and may not be used for any other purpose in the system. Connect a 0.1-µF capacitor to GND from this pin. The VTX pin is only high while the TPS25741/TPS25741A is transmitting a USB Power Delivery message.