JAJSCH0D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
AGND | 23 | — | Analog ground is associated with monitoring and power conditioning circuits. Connect to GND and PAD. |
AUDIO | 28 | O | Low when an audio accessory is present, high-z otherwise. |
CC1 | 2 | I/O | Multifunction configuration channel interface pin to USB Type-C. Functions include connector polarity, end-device connection detect, current capabilities, and Power Delivery communication. |
CC2 | 4 | I/O | Multifunction configuration channel interface pin to USB Type-C. Functions include connector polarity, end-device connection detect, current capabilities, and Power Delivery communication. |
CTL1 | 7 | O | Digital output pin used to control an external voltage regulator. |
CTL2 | 8 | O | Digital output pin used to control an external voltage regulator. |
DEBUG | 15 | O | Low when a debug accessory is present, high-z otherwise. |
DSCG | 31 | O | Discharge is an open-drain output that discharges the system VBUS line through an external resistor. |
DVDD | 18 | O | Internally regulated 1.85 V rail for external use up to 35 mA. Connect this pin to GND via the recommended bypass capacitor. |
EN9V/EN12V | 10 | I | For TPS25741:
If it is pulled high, then the 12 V PDO may be transmitted. If it is pulled low, the 12-V PDO will not be advertised. For TPS25741A: If it is pulled high, then the 9 V PDO may be transmitted. If it is pulled low, the 9-V PDO will not be advertised. |
GDPG | 27 | O | High-voltage open drain gate driver which may be used to drive PMOS power switches. |
G5V | 32 | O | Analog gate drive output for an external NMOS power switch. |
GD | 20 | I | Master enable for the GDNG/GDNS gate driver. The system can drive this low to force the power path switch off. |
GDNG | 29 | O | High-voltage open drain gate driver which may be used to drive NMOS power switches. Connect to the gate terminal. |
GDNS | 30 | O | High-voltage open drain gate driver which may be used to drive NMOS power switches. Connect to the source terminal. |
GND | 5 | — | Power ground is associated with power management and gate driver circuits. Connect to AGND and PAD. |
HIPWR | 6 | I | Four-state input pin used to configure the voltages and currents that will be advertised. It may be connected directly to GND or DVDD, or it may be connected to GND or DVDD via a resistance RSEL. |
ISNS | 24 | I | The ISNS input is used to monitor a VBUS-referenced sense resistor for over-current events. |
PCTRL | 19 | I | Input pin used to control the power that will be advertised. It may be pulled high or low dynamically. |
POL | 9 | O | Low when a UFP is connected on CC2, high-z otherwise. |
PSEL | 16 | I | A four-state input used for selecting the maximum power that can be provided. It may be connected directly to GND or DVDD, or it may be connected to GND or DVDD via a resistance RSEL |
UFP | 14 | O | Digital output pin used to indicate that either CC1 or CC2 (but not both) is pulled down by a USB Type-C Sink. |
VAUX | 21 | O | Internally regulated rail for use by the power management circuits. Connect this pin to GND via the recommended bypass capacitor. |
VBUS | 26 | I | The voltage monitor for the VBUS line. The USB connector VBUS line is the high-side power conductor. |
VCONN | 3 | I | The voltage applied to this pin will be internally current limited and routed through the TPS25741 to the CCx pin that is not connected to the CC wire in the USB cable once the UFP pin is pulled low. Connect this pin to GND via the recommended bypass capacitor. |
VDD | 22 | I | Optional input supply. |
VIO | 17 | I | Connect VIO to the DVDD pin. |
VPWR | 25 | I | Connect to an external voltage as a source of bias power. If VDD is supplied, this supply is optional while is UFP high. |
VTX | 1 | O | Bypass pin for transmit driver supply. Use a 0.1-µF ceramic capacitor. |
N/C | 11 | Connect to GND. | |
N/C | 12 | Connect to GND. | |
N/C | 13 | Connect to GND. | |
THERMAL PAD | Connect PAD to GND / AGND plane. |