JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The TPS2583x-Q1 is internally compensated as shown in Functional Block Diagram. The internal compensation is designed such that the loop response is stable over the specified operating frequency and output voltage range. The TPS2583x-Q1 is optimized for transient response over the range 300 kHz ≤ fsw ≤ 2300 kHz.