JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The TPS2583x-Q1 supports all three Type-C current advertisements as defined by the USB Type C standard. Current broadcast to a connected UFP is controlled by the CTRL1 and CTRL2 pins. For each broadcast level the device protects itself from a UFP that draws current in excess of the port’s USB Type-C Current advertisement by setting the current limit as shown in Table 10-8.
DEVICE | CTRL1 | CTRL2 | CC CAPABILITY BROADCAST | MODE | SUPPORT USB 2.0 COMMUNICATION | CURRENT LIMIT (typ) |
---|---|---|---|---|---|---|
'832-Q1 | 0 | 0 | RESERVED, DO NOT USE | |||
0 | 1 | RESERVED, DO NOT USE | ||||
1 | 0 | 1.5 A | SDP | YES: DP_IN to DP_OUT and DM_IN to DM_OUT | BY RSNS, RSET, RILIMIT | |
1 | 1 | 3 A | CDP | YES: DP_IN to DP_OUT and DM_IN to DM_OUT | ||
'833-Q1 | 0 | 0 | RESERVED, DO NOT USE | |||
0 | 1 | 3 A | DCP auto | NOT SUPPORT | BY RSNS, RSET, RILIMIT | |
1 | 0 | 1.5 A | SDP | Stub Connection Only | ||
1 | 1 | 3 A | CDP | Stub Connection Only |
Under overload conditions, a precision current-limit circuit limits the VCONN output current. When a VCONN overload condition is present, the TPS2583x-Q1 maintains a constant output current, with the output voltage determined by (iOS_CCn x RLOAD). VCONN functionality is supported only with an external 5-V supply connected to VCC. Failure to connect an external supply may cause TPS2583x-Q1 Vcc reset. The device turns off when the junction temperature exceeds the thermal shutdown threshold, TSD and remains off until the junction temperature cools approximately 20°C and then restarts. The TPS2583x-Q1 current limit profile is shown in Figure 10-26.