JAJSMF3A May 2022 – September 2022 TPS25985
PRODUCTION DATA
The device has a spare general purpose comparator whose inputs (CMPP, CMPM) and output (CMPOUT) are not connected to any internal logic, thereby allowing the user complete flexibility to use this comparator as per the system needs.
The comparator can be used for various purposes. Here are a few examples:
Adjustable fast overcurrent detect (PROCHOT#): IMON pin is connected to CMPM input and an appropriate reference voltage is connected to CMPP input. CMPOUT is connected to the PROCHOT# pin of the processor. When the load current crosses the set threshold, the CMPOUT goes low and signals the processor to throttle down immediately.
Fast overvoltage protection with adjustable threshold: Input supply is connected to CMPM input through a resistor divider and an appropriate reference voltage is connected to CMPP input. CMPOUT is connected to the EN/UVLO pin. When the input supply crosses the set threshold, the CMPOUT goes low and turns off the part.
Load handshake or detect timer: An R-C network from VOUT supply is connected to CMPM input through a resistor divider and an appropriate reference voltage is connected to the CMPP input. CMPOUT is connected to the EN/UVLO pin. After the device turns on, the R-C on VOUT starts charging and after it crosses the threshold, CMPOUT goes low to pull down the EN/UVLO and turn off the device, unless the downstream circuit indicates it has powered up successfully by driving the CMPM input low within the expected amount of time determined by the R-C time constant.