JAJSCZ7 February 2017 TPS3852-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VDD | –0.3 | 7 | V |
Output voltage range | RESET, WDO | –0.3 | 7 | V |
Voltage ranges | SET1, WDI, MR | –0.3 | 7 | V |
CWD, CRST | –0.3 | VDD + 0.3(3) | ||
Output pin current | ±20 | mA | ||
Input current (all pins) | ±20 | mA | ||
Continuous total power dissipation | See Thermal Information | |||
Temperature | Operating junction, TJ(2) | –40 | 150 | °C |
Operating free-air, TA(2) | –40 | 150 | ||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply pin voltage | 1.6 | 6.5 | V | |
VSET1 | SET1 pin voltage | 0 | 6.5 | V | |
VMR | MR pin voltage | 0 | 6.5 | V | |
CCWD | Watchdog timing capacitor | 0.1(1) | 1000(1) | nF | |
CWD | Pullup resistor to VDD | 9 | 10 | 11 | kΩ |
RPU | Pullup resistor, RESET and WDO | 1 | 10 | 100 | kΩ |
IRESET | RESET pin current | 10 | mA | ||
IWDO | Watchdog output current | 10 | mA | ||
TJ | Junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS3852-Q1 | UNIT | |
---|---|---|---|
DRB (VSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 47.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 22.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 22.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GENERAL CHARACTERISTICS | ||||||
VDD(3) | Supply voltage | 1.6 | 6.5 | V | ||
IDD | Supply current | 10 | 19 | µA | ||
RESET FUNCTION | ||||||
VPOR(2) | Power-on-reset voltage | IRESET = 15 µA, VOL(MAX) = 0.25 V | 0.8 | V | ||
VUVLO(1) | Undervoltage lockout voltage | 1.35 | V | |||
VITN | Undervoltage threshold accuracy, entering RESET |
VDD falling | VITN – 0.8% | VITN + 0.8% | ||
VHYST | Hysteresis voltage | VDD rising | 0.2% | 0.5% | 0.8% | |
IMR | MR pin internal pullup current | VMR = 0 V | 500 | 620 | 700 | nA |
WINDOW WATCHDOG FUNCTION | ||||||
ICWD | CWD pin charge current | CWD = 0.5 V | 337 | 375 | 413 | nA |
VCWD | CWD pin threshold voltage | 1.192 | 1.21 | 1.228 | V | |
VOL | RESET, WDO output low | VDD = 5 V, IRESET = IWDO = 3 mA |
0.4 | V | ||
ID | RESET, WDO output leakage current, open-drain |
VDD = VITN + VHYST, VRESET = VWDO = 6.5 V |
1 | µA | ||
VIL | Low-level input voltage (MR, SET1) | 0.25 | V | |||
VIH | High-level input voltage (MR, SET1) | 0.8 | V | |||
VIL(WDI) | Low-level input voltage (WDI) | 0.3 × VDD | V | |||
VIH(WDI) | High-level input voltage (WDI) | 0.8 × VDD | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tINIT | CWD pin evaluation period | 381 | µs | |||
Minimum MR, SET1 pin pulse duration | 1 | µs | ||||
Startup delay | 300 | µs | ||||
RESET FUNCTION | ||||||
tRST | Reset timeout period | 170 | 200 | 230 | ms | |
tRST-DEL | VDD to RESET delay | VDD = VITN + VHYST + 2.5% | 35 | µs | ||
VDD = VITN – 2.5% | 17 | |||||
tMR-DEL | MR to RESET delay | 200 | ns | |||
Watchdog Function | ||||||
tWDL | Window watchdog lower boundary | CWD = NC, SET1 = 0(1) | Watchdog disabled | |||
CWD = NC, SET1 = 1(1) | 680 | 800 | 920 | ms | ||
CWD = 10 kΩ to VDD, SET1 = 0(1) |
Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET1 = 1(1) |
1.48 | 1.85 | 2.22 | ms | ||
tWDU | Window watchdog upper boundary | CWD = NC, SET1 = 0(1) | Watchdog disabled | |||
CWD = NC, SET1 = 1(1) | 1360 | 1600 | 1840 | ms | ||
CWD = 10 kΩ to VDD, SET1 = 0(1) |
Watchdog disabled | |||||
CWD = 10 kΩ to VDD, SET1 = 1(1) |
9.35 | 11.0 | 12.65 | ms | ||
tWD-setup | Setup time required for device to respond to changes on WDI after being enabled | 150 | µs | |||
Minimum WDI pulse duration | 50 | ns | ||||
tWD-DEL | WDI to WDO delay | 50 | ns |
TPS3852G33-Q1 | ||
Includes G and H versions with 3.3-V nominal monitored voltage, total units = 15,536 |
VDD = 1.6 V |
TPS3852G33-Q1 entering undervoltage |
VITN = 3.168 V |
VDD = 1.6 V |
TPS3852G33-Q1 |
Includes G and H versions with 3.3-V nominal monitored voltage, total units = 15,536 |
Includes G and H versions with 3.3-V nominal monitored voltage, total units = 15,536 |
VDD = 6.5 V |
TPS3852G33-Q1 exiting undervoltage |