JAJSCZ8B March 2017 – February 2018 TPS3890-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tPD(f) | SENSE (falling) to RESET propagation delay | CT = open, VDD = 3.3 V | 18 | µs | ||
CT = open, VDD = 5.5 V | 8 | |||||
tPD(r) | SENSE (rising) to RESET propagation delay | CT = open, VDD = 3.3 V | 25 | µs | ||
tGI(SENSE) | SENSE pin glitch immunity | VDD = 5.5 V | 9 | µs | ||
tGI(MR) | MR pin glitch immunity | VDD = 5.5 V | 100 | ns | ||
tMRW | MR pin pulse duration to assert RESET | 1 | µs | |||
td(MR) | MR pin low to out delay | 250 | ns | |||
tSTRT | Startup delay | 325 | µs |