JAJSE87A December 2017 – March 2019 TPS53119
PRODUCTION DATA.
This design uses the parameters listed in Table 3.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Voltage range | 5 | 12 | 18 | V | |
IMAX | Maximum input current | VIN = 5 V, IOUT = 25 A | 10 | A | ||
No load input current | VIN = 12 V, IOUT = 0 A with auto-skip mode | 1 | mA | |||
OUTPUT CHARACTERISTICS | ||||||
VOUT | Output voltage | 1.2 | V | |||
Output voltage regulation | Line regulation, 5 V ≤ VIN ≤ 14 V with FCCM | 0.2% | ||||
Load regulation, VIN = 12 V, 0 A ≤ IOUT ≤ 25 A with FCCM | 0.5% | |||||
VRIPPLE | Output voltage ripple | VIN = 12 V, IOUT = 25 A with FCCM | 10 | mVPP | ||
ILOAD | Output load current | 0 | 25 | A | ||
IOVER | Output overcurrent | 32 | ||||
tSS | Soft-start time | 1 | ms | |||
SYSTEMS CHARACTERISTICS | ||||||
fSW | Switching frequency | 500 | kHz | |||
η | Peak efficiency | VIN = 12 V, VOUT = 1.2 V, IOUT = 4 A | 91% | |||
Full load efficiency | VIN = 12 V, VOUT = 1.2 V, IOUT = 8 A | 91.5% | ||||
TA | Operating temperature | 25 | °C |