JAJSE87A December 2017 – March 2019 TPS53119
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DRVH | 13 | O | High-side MOSFET driver output. The SW node referenced floating driver. The gate drive voltage is defined by the voltage across VBST to SW node bootstrap flying capacitor. |
DRVL | 11 | O | Synchronous MOSFET driver output. The PGND referenced driver. The gate drive voltage is defined by VDRV voltage. |
EN | 2 | I | Enable pin. Place a 1-kΩ resistor in series with this pin if the source voltage is higher than 5.5 V. |
GND | 7 | G | Ground pin. This is the ground of internal analog circuitry. Connect to GND plane at single point. |
MODE | 5 | I | Soft-start and skip/CCM selection. Connect a resistor to select soft-start time using Table 1. The soft-start time is detected and stored into internal register during start-up. |
NC | 15 | – | No connection. |
PAD | – | – | Thermal pad. Use five vias to connect to GND plane. |
PGOOD | 16 | O | Open-drain power-good flag. Provides 1-ms start-up delay after the VFB pin voltage falls within specified limits. When VFB goes out specified limits PGOOD goes low after a 2-µs delay. |
PGND | 8 | G | Power ground. Connect to GND plane. |
RF | 4 | I | Switching frequency selection. Connect a resistor to GND or VREG to select switching frequency using Table 2. The switching frequency is detected and stored during the start-up. |
SW | 12 | P | Output of converted power. Connect this pin to the output inductor. |
TRIP | 1 | I | OCL detection threshold setting pin —10 µA at room temp, 4700 ppm/°C current is sourced and set the OCL trip voltage as follows: VOCL = VTRIP / 8 ( VTRIP ≤ 3 V, VOCL ≤ 375 mV) |
VBST | 14 | P | Supply input for high-side FET gate driver (boost terminal). Connect a capacitor from this pin to SW node. Internally connected to VREG through bootstrap MOSFET switch. |
VDD | 6 | P | Controller power supply input. The input range is from 4.5 V to 25 V. |
VDRV | 10 | I | Gate drive supply voltage input. Connect to VREG if using LDO output as gate-drive supply. |
VFB | 3 | I | Output feedback input. Connect this pin to VOUT through a resistor divider. |
VREG | 9 | O | 6.2-V LDO output. This is the supply of internal analog circuitry and driver circuitry. |