JAJSH64B November 2012 – April 2019 TPS53819A
PRODUCTION DATA.
The TPS53819A has VDD undervoltage lockout protection (UVLO). When the VDD voltage is lower than the programmed UVLO threshold voltage, the switch mode power supply shuts OFF. This is a non-latch protection, but if VDD UVLO occurs when the switcher is enabled by either EN pin or ON_OFF bit via PMBus, the corresponding fault signals (VIN_UV and INPUT) of the STATUS_WORD register latch off to indicate the fault condition, and can be read via PMBus.