JAJSH64B November   2012  – April 2019 TPS53819A

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      アプリケーション概略図
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Enable and Soft-Start
      2. 7.3.2  Adaptive On-Time Control
      3. 7.3.3  Zero Crossing Detection
      4. 7.3.4  Output Discharge Control
      5. 7.3.5  Low-Side Driver
      6. 7.3.6  High-Side Driver
      7. 7.3.7  Power Good
      8. 7.3.8  Current Sense and Overcurrent Protection
      9. 7.3.9  Overvoltage and Undervoltage Protection
      10. 7.3.10 Out-of-Bound Protection
      11. 7.3.11 UVLO Protection
      12. 7.3.12 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Light-Load Condition in Auto-Skip Operation (Eco-mode)
      2. 7.4.2 Forced Continuous Conduction Mode
      3. 7.4.3 D-CAP2™ Mode
    5. 7.5 Programming
      1. 7.5.1 PMBus General Descriptions
      2. 7.5.2 PMBus Slave Address Selection
      3. 7.5.3 PMBus Address Selection
      4. 7.5.4 Supported Formats
        1. 7.5.4.1 Direct Format: Write
        2. 7.5.4.2 Combined Format: Read
        3. 7.5.4.3 Stop-Separated Reads
      5. 7.5.5 Supported PMBus Commands
      6. 7.5.6 Unsupported PMBus Commands
    6. 7.6 Register Maps
      1. 7.6.1  OPERATION [01h] (R/W Byte)
      2. 7.6.2  ON_OFF_CONFIG [02h] (R/W Byte)
      3. 7.6.3  WRITE_PROTECT [10h] (R/W Byte)
      4. 7.6.4  CLEAR_FAULTS [03h] (Send Byte)
      5. 7.6.5  STORE_DEFAULT_ALL [11h] (Send Byte)
      6. 7.6.6  RESTORE_DEFAULT_ALL [12h] (Send Byte)
      7. 7.6.7  STATUS_WORD [79h] (Read Word)
      8. 7.6.8  CUSTOM_REG (MFR_SPECIFIC_00) [D0h] (R/W Byte)
      9. 7.6.9  DELAY_CONTROL (MFR_SPECIFIC_01) [D1h] (R/W Byte)
      10. 7.6.10 MODE_SOFT_START_CONFIG (MFR_SPECIFIC_02) [D2h] (R/W Byte)
      11. 7.6.11 FREQUENCY_CONFIG (MFR_SPECIFIC_03) [D3h] (R/W Byte)
      12. 7.6.12 VOUT_ADJUSTMENT (MFR_SPECIFIC_04) [D4h] (R/W Byte)
      13. 7.6.13 Output Voltage Fine Adjustment Soft Slew Rate
      14. 7.6.14 VOUT_MARGIN (MFR_SPECIFIC_05) [D5h] (R/W Byte)
      15. 7.6.15 Output Voltage Margin Adjustment Soft-Slew Rate
      16. 7.6.16 UVLO_THRESHOLD (MFR_SPECIFIC_06) [D6h]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  Switching Frequency
        3. 8.2.2.3  Inductor (L1)
        4. 8.2.2.4  Output Capacitors (C10, C11, C12, C13, C14)
        5. 8.2.2.5  Input Capacitors (C1, C2, C3, C4, C5)
        6. 8.2.2.6  MOSFET (Q1, Q2)
        7. 8.2.2.7  VREG Bypass Capacitor (C18)
        8. 8.2.2.8  VDD Bypass Capacitor (C19)
        9. 8.2.2.9  VBST Capacitor (C7)
        10. 8.2.2.10 Snubber (C8 and R9)
        11. 8.2.2.11 Feedback Resistance, RFBH and RFBL (R17 and R18)
        12. 8.2.2.12 Overcurrent Limit (OCL) Setting Resistance (R10)
        13. 8.2.2.13 PMBus Device Address (R3 and R4)
        14. 8.2.2.14 PGOOD Pullup Resistor (R2)
        15. 8.2.2.15 SCL and SDA Pulldown Resistors (R14 and R15)
        16. 8.2.2.16 PMBus Pullup Resistors
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 開発サポート
        1. 11.1.1.1 WEBENCH®ツールによるカスタム設計
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

D-CAP2™ Mode

From small-signal loop analysis, a buck converter using D-CAP2™ mode control architecture can be simplified as shown in Figure 33.

TPS53819A v12120_lusb56.gifFigure 33. Simplified Modulator Using D-CAP2™ Control Architecture

The D-CAP2 control architecture in TPS53819A includes an internal ripple generation network enabling the use of very low-ESR output capacitors such as multi-layer ceramic capacitors (MLCC). No external current sensing networks or compensators are required with D-CAP2 control architecture in order to simplify the power supply design. The role of the internal ripple generation network is to emulate the ripple component of the inductor current information and then combine it with the voltage feedback signal. VOFS is the internal offset to compensate the offset caused by the internal ripple, and the typical VOFS value is 4 mV. The 0-dB frequency of the D-CAP2 architecture can be approximated as shown in Equation 7.

Equation 7. TPS53819A q_f0_lusau9.gif

where

  • G is gain of the amplifier which amplifies the ripple current information generated by the network
  • D is the duty ratio

The typical G value is 0.25. The RC1CC1 time constant value varies according to the selected switching frequency as shown in Table 1.

Table 1. Switching Frequency Selection

SWITCHING FREQUENCY (kHz) RC1CC1 TIME CONSTANT (µs)
275 75
325
425 62
525
625 48
750
850 36
1000

In order to secure enough phase margin, consider that f0 should be lower than 1/3 of the switching frequency, but is also higher than 5 times the fC2 as shown in Equation 8.

Equation 8. TPS53819A q_f0lt_lusau9.gif

where

  • fC2 is determined by the internal network of RC2 and CC2 (1.4 kHz typ)

This example describes a DC-DC converter with an input voltage range of 12-V and an output voltage of 1.2-V. If the switching frequency is 525 kHz and the inductor is given as 0.44uH, then COUT should be larger than 197 μF, and also be smaller than 4.9 mF based on the design requirements. The characteristics of the capacitors should be also taken into considerations. For MLCC, use X5R or better dielectric and take into account derating of the capacitance by both DC bias and AC bias. When derating by DC bias and AC bias are 80% and 50%, respectively, the effective derating is 40% because 0.8 x 0.5 = 0.4. The capacitance of specialty polymer capacitors may change depending on the operating frequency. Consult capacitor manufacturers for specific characteristics.