JAJSBU0F July 2012 – November 2020 TPS54020
PRODUCTION DATA
It is recommended that an external divider be connected to the EN pin for clean transitions from OFF to ON and ON to OFF. The undervoltage lockout (UVLO) can be designed using the external voltage divider network of R6 and R11. R6 is connected between the VIN and EN pin of the TPS54020 and R11 is connected between EN and GND. The UVLO has two thresholds: one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. For the example design, the supply should turn on and start switching once the input voltage increases above 7.5 V (UVLO start or enable). After the regulator starts switching, it should continue to do so until the input voltage falls below 7.1 V (UVLO stop or disable). Equation 2 and Equation 3 can be used to calculate the values for the upper and lower resistor values. For the UVLO voltages specified, the nearest standard resistor value for R6 is 69.8 kΩ and for R11 is 13.3 kΩ.