JAJSP58 September 2022 TPS544C26
ADVANCE INFORMATION
The TPS544C26 device has an internally fixed UVLO of 3.2 V (typical) on VCC to enable the digital core and initiate power-on reset, including pin strap detection. The off-threshold on VCC is 3.1 V (typical). Once VCC level rises above 3.2 V (typical) and stays above 3.1 V (typical), the I2C communication is enabled.