JAJSJP2A September 2020 – August 2021 TPS54618C-Q1
PRODUCTION DATA
These devices are designed to operate from an input voltage supply between 2.95 V and 6 V. This supply must be well regulated. Proper bypassing of input supplies and internal regulators is also critical for noise performance, as is PCB layout and grounding scheme. See the recommendations in Section 10.1.