JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
The provides four pins to program critical PMBus register values without requiring PMBus communication. Please refer to Table 7-7 for the pin-strapping options. Some equations include a variable N, which is the number of devices stacked together. In this stand-alone device example, the value of N is equal to 1.
The TPS546x24A Compensation and Pin-Strap Resistor Calculator can also be used to aid in design calculations and pin-strap resistor selection.