JAJSIO4A February 2020 – September 2020 TPS546A24A
PRODUCTION DATA
There are two schemes of overtemperature protections in the TPS546A24A device:
The overtemperature protection (OTP) threshold is set through PMBus and compares the Section 7.6.66 telemetry to the Section 7.6.44 and Section 7.6.42. The overtemperature (OT) fault response can be set to shutdown, restart, or continue operating without interruption.