JAJSDE0A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device monitors a feedback voltage to detect overvoltage and undervoltage. When the feedback voltage becomes lower than 68% of the target voltage, the UVP comparator output goes high and an internal UVP delay counter begins counting. After 1 ms, the device latches OFF both high-side and low-side MOSFETs drivers. The UVP function enables after soft-start is complete.
When the feedback voltage becomes higher than 120% of the target voltage, the OVP comparator output goes high and the circuit latches OFF the high-side MOSFET driver and turns on the low-side MOSFET until reaching a negative current limit. Upon reaching the negative current limit, the low-side FET is turned off and the high-side FET is turned on again for a minimum on-time. The TPS549B22 device operates in this cycle until the output voltage is pulled down under the UVP threshold voltage for 1 ms. The fault is cleared with a reset of VDD or by retoggling the EN pin.
REFERENCE VOLTAGE (VREF) | SOFT-START RAMP | START-UP OVP THRESHOLD | OPERATING OVP THRESHOLD | OVP DELAY 100 mV OD (µs) | OVP RESET |
---|---|---|---|---|---|
Internal | Internal | 1.2 × Internal VREF | 1.2 × Internal VREF | 1 | UVP |