JAJSKP8A December 2020 – December 2021 TPS55288-Q1
PRODUCTION DATA
When the input voltage is below 2.6 V, the TPS55288-Q1 is disabled. When the input voltage is above 3 V, the TPS55288-Q1 can be enabled by pulling the EN pin to a high voltage above 1.3 V.