JAJSLY4A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
Table 10-1 lists the operating parameters for this application example.
Symbol | Parameter | Value |
---|---|---|
VIN | Input voltage | 3.3 V |
VOUT | Output voltage | 0.75 V |
TOLVOUT | Output voltage tolerance allowed by the application | ±3.3% |
TOLDC | Output voltage tolerance of the TPS6287x (DC accuracy) | ±1% |
ΔIOUT | Output current load step | ±7.5 A |
tt | Load step transition time | 1 μs |
fSW | Switching frequency | 2.25 MHz |
L | Inductance | 110 nH |
TOLIND | Inductor tolerance | ±20% |
gm | Error amplifier transconductance | 1.5 mS |
τ | Internal timing parameter | 12.5 μs |
TOLτ | Tolerance of the internal timing parameter | ±30% |
kBW | Ratio of switching frequency to converter bandwidth (must be ≥ 4) | 4 |
Nɸ | Number of phases | 1 |
Preliminary Calculations
The maximum allowable deviation of the power supply is ±3.3%. The DC accuracy of the TPS6287x is specified as ±1%, therefore, the maximum output voltage variation during a transient is given by: