JAJSLY4A January 2023 – October 2023 TPS62870 , TPS62871 , TPS62872 , TPS62873
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY | |||||||
IQ | Supply current (VIN) | Operating | EN = high, IOUT = 0 mA, V(SW) = 0 V, primary operation, device not switching, TJ = 25 °C | 1.75 | 3 | mA | |
Standby | EN = low, V(SW) = 0 V, TJ = 25 °C | 16.5 | 40 | µA | |||
VIT+ | Positive-going UVLO threshold voltage (VIN) | 2.5 | 2.6 | 2.7 | V | ||
VIT– | Negative-going UVLO threshold voltage (VIN) | 2.4 | 2.5 | 2.6 | V | ||
Vhys | UVLO hysteresis voltage (VIN) | 90 | mV | ||||
VIT+ | Positive-going OVLO threshold voltage (VIN) | 6.1 | 6.3 | 6.5 | V | ||
VIT– | Negative-going OVLO threshold voltage (VIN) | 6.0 | 6.2 | 6.4 | V | ||
Vhys | OVLO hysteresis voltage (VIN) | 85 | mV | ||||
VIT– | Negative-going power-on reset threshold | 1.4 | V | ||||
TSD | Thermal shutdown threshold temperature | TJ rising | 170 | °C | |||
Thermal shutdown hysteresis | 20 | °C | |||||
TW | Thermal warning threshold temperature | TJ rising | 150 | °C | |||
Thermal warning hysteresis | 20 | °C | |||||
CONTROL and INTERFACE | |||||||
VIT+ | Positive-going input threshold voltage (EN) | 0.97 | 1.0 | 1.03 | V | ||
VIT– | Negative-going input threshold voltage (EN) | 0.87 | 0.9 | 0.93 | V | ||
Vhys | Hysteresis voltage (EN) | 95 | mV | ||||
IIH | High-level input current (EN) | VIH = VIN, internal pulldown resistor disabled | 200 | nA | |||
IIL | Low-level input current (EN) | VIL = 0 V, internal pulldown resistor disabled | –200 | nA | |||
VIH | High-level input voltage (SDA, SCL, MODE/SYNC, VSEL, FSEL, SYNC_OUT) | 0.8 | V | ||||
VIL | Low-level input voltage (SDA, SCL, MODE/SYNC, VSEL, FSEL, SYNC_OUT) | 0.4 | V | ||||
VOL | Low-level output voltage (SDA) | IOL = 3 mA | 0.4 | V | |||
IOL = 9 mA | 0.4 | V | |||||
IOL = 5 mA | 0.2 | V | |||||
IOH | High-level output current (SDA, SCL) | VOH = 3.3 V | 200 | nA | |||
IIL | Low-level input current (MODE/SYNC) | VIL = 0 V | –150 | 150 | nA | ||
IIH | High-level input current (MODE/SYNC) | VIH = VIN | 3 | µA | |||
IIL | Low-level input current (SYNC_OUT) | VIL = 0 V | –250 | nA | |||
IIH | High-level input current (SYNC_OUT) | VIH = 2 V | 150 | nA | |||
td(EN)1 | Enable delay time when EN tied to VIN | Measured from when EN goes high to when device starts switching SRVIN = 1 V/µs |
175 | 500 | µs | ||
td(EN)2 | Enable delay time when VIN already applied | Measured from when EN goes high to when device starts switching | 100 | µs | |||
td(RAMP) | Output voltage ramp time | Measured from when device starts switching to rising edge of PG | 0.35 | 0.5 | 0.65 | ms | |
0.7 | 1 | 1.3 | ms | ||||
1.4 | 2 | 2.6 | ms | ||||
2.8 | 4 | 5.2 | ms | ||||
Time to lock external frequency | 50 | µs | |||||
Internal pullup resistance (VSEL, FSEL) | 5.5 | 9 | kΩ | ||||
Internal pulldown resistance (VSEL, FSEL) | 1.3 | 2.2 | kΩ | ||||
VT+ | Positive-going power good threshold voltage (output undervoltage) | 94 | 96 | 98 | %VOUT | ||
VT– | Negative-going power good threshold voltage (output undervoltage) | 92 | 94 | 96 | %VOUT | ||
VT+ | Positive-going power good threshold voltage (output overvoltage) | 104 | 106 | 108 | %VOUT | ||
VT– | Negative-going power good threshold voltage (output overvoltage) | 102 | 104 | 106 | %VOUT | ||
VOL | Low-level output voltage (PG) | IOL = 1 mA | 0.3 | V | |||
IOH | High-level output current (PG) | VOH = 3.3 V | 200 | nA | |||
VIH | High-level input voltage (PG) | Device configured as a secondary device in stacked operation | 0.8 | V | |||
VIL | Low-level input voltage (PG) | Device configured as a secondary device in stacked operation | 0.4 | V | |||
IIH | High-level input current (PG) | Device configured as a secondary device in stacked operation | 1 | µA | |||
IIL | Low-level input current (PG) | Device configured as a secondary device in stacked operation | –1 | µA | |||
td(PG) | Deglitch time (PG) | High-to-low or low-to-high transition on the PG pin | 34 | 40 | 46 | µs | |
OUTPUT | |||||||
VOUT | Output accuracy | VIN ≥ VOUT + 1.4 V | –1 | 1 | % | ||
IIB | Input bias current (GOSNS) | V(GOSNS) = –100 mV to 100 mV | –6 | µA | |||
IIB | Input bias current (VOSNS) | V(VOSNS) = 3.3 V, VIN = 6 V | 6 | µA | |||
VICR | Input common-mode range (GOSNS) | –100 | 100 | mV | |||
fSW | Switching frequency (SW) | fSW = 1.5 MHz, PWM operation, VIN 3.3 V, VOUT = 0.75 V | 1.35 | 1.5 | 1.65 | MHz | |
fSW = 2.25 MHz, PWM operation, VIN 3.3 V, VOUT = 0.75 V | 2.025 | 2.25 | 2.475 | ||||
fSW = 2.5 MHz, PWM operation, VIN 3.3 V, VOUT = 0.75 V | 2.25 | 2.5 | 2.75 | ||||
fSW = 3 MHz, PWM operation, VIN 3.3 V, VOUT = 0.75 V | 2.7 | 3 | 3.3 | ||||
fmod | Frequency of the spread-spectrum sweep | fsw/2048 | kHz | ||||
ΔfSW | Switching frequency variation during spread-spectrum operation | ±10% | |||||
τ | Emulated current time constant | 12.5 | µs | ||||
rDS(on) | High-side FET static on-state resistance | VIN = 3.3 V | 7 | 16 | mΩ | ||
rDS(on) | Low-side FET static on-state resistance | VIN = 3.3 V | 4.1 | 9.4 | mΩ | ||
I(SW)(off) | High-side FET off-state current | VIN = 6 V, V(SW) = 0 V, TJ = 25 °C | –1 | µA | |||
Low-side FET off-state current | VIN = 6 V, V(SW) = 6 V, TJ = 25 °C | 100 | |||||
ILIM | High-side FET forward switch current limit, DC | TPS62870 | 9 | 12 | 14 | A | |
TPS62871 | 12 | 16 | 18 | ||||
TPS62872 | 15 | 20 | 22 | ||||
TPS62873 | 18 | 24 | 26 | ||||
Low-side FET negative current limit, DC | 7.5 | 12 | A |