7.1 Setup
The graphs in Typical Characteristics were taken using the TPS65708EVM with the passive components as listed:
- L(Vout1) = L(Vout2) = BRC1608T1R5M (1.5 μH)
- C(Vout1) = C(Vout2) = GRM188R60J106 (10 μF / 6.3 V)
- C(LDO1) = C(LDO2) = GRM185R60J225 (2.2 μF / 6.3 V)
- C(VIN1) = C(VIN2) = GRM188R60J106 (10 μF / 6.3 V)
- C(VINLDO1) = C(VINLDO2) = GRM185R60J225 (2.2 μF / 6.3 V)
- VCC = VIN1= VIN2 = VINLDO1 = VINLDO2 unless otherwise noted