JAJSP78 December 2022 TPS748A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, BIAS, EN, PG, SS | –0.3 | 6.5 | V |
FB | –0.3 | VBIAS | ||
OUT | –0.3 | VIN + 0.3 | ||
Current | PG | 0 | 1.5 | mA |
OUT | Internally limited | A | ||
Output short-circuit duration | Indefinite | |||
Continuous total power dissipation, PDISS | See Thermal Information | |||
Temperature | Junction, TJ | –40 | 150 | °C |
Storage, Tstg | –55 | 150 |