JAJSP78 December 2022 TPS748A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIN | Input voltage range | VOUT + VDO | 6.0 | V | ||||
VBIAS | BIAS pin voltage range | 2.7 | 6.0 | V | ||||
VREF | Internal reference (Adj.) | TA = +25°C | 0.796 | 0.8 | 0.804 | V | ||
VBIAS(UVLO) | Rising bias supply UVLO | 1.0 | 1.25 | 1.75 | V | |||
VBIAS(UVLO), HYST | Bias supply UVLO hysteresis | 20 | 43 | 60 | mV | |||
Output voltage range | VIN = 5 V, IOUT = 1.5 A | VREF | 3.6 | V | ||||
Accuracy (1)(5) | 2.97 V ≤ VBIAS ≤ 5.5 V, 50 mA ≤ IOUT ≤ 1.5 A | –0.85 | ±0.5 | 0.85 | % | |||
ΔVOUT(ΔIOUT) | Line regulation | VOUT(nom) + 0.3 ≤ VIN ≤ 5.5 V | 0.03 | %/V | ||||
VOUT | Load regulation | 50 mA ≤ IOUT ≤ 1.5 A | 0.09 | %/A | ||||
VDO(IN) | VIN dropout voltage(2) | IOUT = 1.5 A, VBIAS – VOUT(nom) ≥ 3.25 V(3) | 75 | 135 | mV | |||
VDO(BIAS) | VBIAS dropout voltage(2) | IOUT = 1.5 A, VIN = VBIAS | 1.14 | 1.35 | V | |||
ICL | Output current limit | VOUT = 80% × VOUT(nom) | 2.3 | 3.1 | A | |||
IBIAS | BIAS pin current | IOUT = 50 mA | 0.67 | 1.1 | mA | |||
ISHDN | Shutdown supply current (IGND) | VEN ≤ 0.4 V, VIN = 1.1 V, VOUT = 0.8 V | 0.9 | 10 | µA | |||
IFB | Feedback pin current | –0.22 | ±0.12 | 0.22 | µA | |||
PSRR | Power-supply rejection ratio (VIN to VOUT) | 1 kHz, IOUT = 1.5 A, VIN = 1.1 V, VOUT = 0.8 V | 60 | dB | ||||
300 kHz, IOUT = 1.5 A, VIN = 1.1 V, VOUT = 0.8 V | 30 | |||||||
Power-supply rejection ratio (VBIAS to VOUT) | 1 kHz, IOUT = 1.5 A, VIN = 1.1 V, VOUT = 0.8 V | 50 | ||||||
300 kHz, IOUT = 1.5 A, VIN = 1.1 V, VOUT = 0.8 V | 30 | |||||||
Vn | Output noise voltage | BW = 100 Hz to 100 kHz, IOUT = 1.5 A, CSS = 1 nF | 7 | μVrms x Vout | ||||
tSTR | Minimum start-up time | RLOAD for IOUT = 1.0 A, CSS = open | 170 | µs | ||||
ISS | Soft-start charging current | VSS = 0.4 V | 7.5 | µA | ||||
tSS | Soft-start time | Css = 10 nF | 1.2 | ms | ||||
VEN(hi) | Enable input high level | 1.1 | 5.5 | V | ||||
VEN(lo) | Enable input low level | 0 | 0.4 | V | ||||
VEN(hys) | Enable pin hysteresis | 55 | mV | |||||
VEN(dg) | Enable pin deglitch time | 17 | µs | |||||
IEN | Enable pin current | VEN = 5 V | 0.1 | 0.3 | µA | |||
VIT | PG trip threshold | VOUT decreasing | 85 | 90 | 94 | %VOUT | ||
VHYS | PG trip hysteresis | 2.5 | %VOUT | |||||
VPG(lo) | PG output low voltage | IPG = 1 mA (sinking), VOUT < VIT | 0.125 | V | ||||
IPG(lkg) | PG leakage current | VPG = 5.25 V, VOUT > VIT | 0.01 | 0.1 | µA | |||
TJ | Operating junction temperature | –40 | 125 | ℃ | ||||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | ℃ | ||||
Reset, temperature decreasing | 140 |