SBVS428 May 2022 TPS7A16A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device is designed for operation from an input voltage supply with a range between 3 V and 60 V. This input supply must be well regulated. The TPS7A16A ultra-low-power, high-voltage linear regulator achieves stability with a minimum input capacitance of 0.1 µF and output capacitance of 2.2 µF; however, use a 10-µF ceramic capacitor to maximize ac performance.