JAJSOF1B December 2022 – February 2024 TPS7A21-Q1
PRODMIX
The permissible power dissipation for any package is a measure of the capability of the device to pass heat from the power source (the junctions of the device) to the ultimate heat sink of the ambient environment. Thus, power dissipation is dependent on the ambient temperature and the thermal resistance across the various interfaces between the die junction and ambient air.
Equation 6 calculates the maximum allowable power dissipation for the device in a given package:
Equation 7 represents the actual power being dissipated in the device:
These two equations establish the relationship between the maximum power dissipation allowed resulting from thermal consideration, the voltage drop across the device, and the continuous current capability of the device. Use these two equations to determine the optimum operating conditions for the device in the application.
In applications where lower power dissipation (PD) or excellent package thermal resistance (RθJA) is present, increase the maximum ambient temperature (TA-MAX).
In applications where high power dissipation or poor package thermal resistance is present, derate the maximum ambient temperature (TA-MAX) if necessary. As given by Equation 8, TA-MAX is dependent on the maximum operating junction temperature (TJ-MAX-OP = 150°C), the maximum allowable power dissipation in the device package in the application (PD-MAX), and the junction-to ambient thermal resistance of the device or package in the application (RθJA):
Alternately, if TA-MAX is unable to be derated, do not reduce the PD value. This reduction is accomplished by reducing VIN in the VIN–VOUT term as long as the minimum VIN is met, or by reducing the IOUT term, or by some combination of the two.