JAJSOF1B December 2022 – February 2024 TPS7A21-Q1
PRODMIX
Shit down the output of the device by forcing the enable pin voltage to less than VEN(LOW)). When disabled, the pass transistor is turned off, internal circuits are shut down, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.