JAJSN03A june 2022 – august 2023 TPS7B4255-Q1
PRODUCTION DATA
Pulling the reference voltage below VIL disables the device, and the device enters a sleep state where the device draws 3.25 μA (maximum) from the power supply. In a typical application, the reference voltage is generally sourced from another LDO voltage rail. A scenario where the device must be disabled without a shutdown of the reference voltage can occur; the device can be configured as shown in Figure 7-7 in this case. The TPS7B84-Q1 is a 150-mA LDO with ultra-low quiescent current that provides the reference voltage to both the TPS7B4255-Q1 and the ADC. The operational status of the device is controlled by a microcontroller (MCU) input or output (I/O).