JAJSN03A june 2022 – august 2023 TPS7B4255-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Unregulated input voltage | 3 | 40 | V | |
VOUT | Regulated output voltage | 2 | 40 | V | |
VADJ | Adjust pin voltage | 2 | 40 | V | |
IOUT | Output current | 0 | 70 | mA | |
CIN | Input capacitor(1) | 0 | 1 | µF | |
COUT | Output capacitor(2) | 1 | 200 | µF | |
ESR | Output capacitor ESR requirements | 0.001 | 3 | Ω | |
TJ | Operating junction temperature | –40 | 150 | °C |