JAJSIR6C September 2019 – August 2021 TPS8802
PRODUCTION DATA
ENABLE2 is shown in #GUID-925975AD-E2F1-48C2-8262-9302FF624FAE/DEVICE_DEVICE_ENABLE2_TABLE.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LEDSEL | R/W | 0h | LED input select
0h = LEDENA 1h = LEDENB |
6 | BST_CHARGE | R/W | 0h | Enable boost while BST_CHARGE=1. When BST_PG=1, set BST_CHARGE=0.
0h = boost controlled by BST_EN 1h = Boost is enabled until BST_PG=1. Boost remains enabled if BST_EN=1. |
5-4 | RESERVED | R | 0h | Reserved |
3 | INT_DIR | R/W | 0h | Interconnect direction control
0h = from INT_UNIT to INT_MCU 1h = from INT_MCU to INT_UNIT |
2 | LEDPIN_EN | R/W | 0h | LEDEN pin enable
0h = LEDEN pin does not enable LED block 1h = LEDEN pin enables LED block |
1 | HORN_EN | R/W | 0h | Horn block enable
0h = Horn block disabled 1h = HBEN enables horn block |
0 | SLP_EN | R/W | 0h | Sleep timer enable
0h = sleep timer disabled, sleep mode is exited 1h = sleep timer initialized - SLP_DONE is set to 1 and SLP_EN is set to 0 after sleep timer expires |