JAJSGE2 October 2018 TPS92515AHV-Q1
PRODUCTION DATA.
Consider the rising threshold of VIN to be 29 V and the hysteresis to be 4 V, calculate R2 and R3 to create the desired operation:
The final schematic is shown in Figure 33 and performance curves in the Application Curves section: