JAJSH81B April   2019  – February 2021 TPS929120-Q1
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Bias and Power
        1. 7.3.1.1 Power Supply (SUPPLY)
        2. 7.3.1.2 5-V Low-Drop-Out Linear Regulator (VLDO)
        3. 7.3.1.3 Undervoltage Lockout (UVLO) and Power-On-Reset (POR)
        4. 7.3.1.4 Programmable Low Supply Warning
      2. 7.3.2 Constant Current Output
        1. 7.3.2.1 Reference Current With External Resistor (REF)
        2. 7.3.2.2 64-Step Programmable High-Side Constant-Current Output
      3. 7.3.3 PWM Dimming
        1. 7.3.3.1 PWM Dimming Frequency
        2. 7.3.3.2 PWM Generator
        3. 7.3.3.3 Linear Brightness Control
        4. 7.3.3.4 Exponential Brightness Control
        5. 7.3.3.5 External Clock Input for PWM Generator (CLK)
        6. 7.3.3.6 External PWM Input ( PWM0 and PWM1)
      4. 7.3.4 On-chip 8-bit Analog-to-Digital Converter (ADC)
      5. 7.3.5 Diagnostic and Protection in Normal State
        1. 7.3.5.1  Fault Masking
        2. 7.3.5.2  Supply Undervoltage Lockout Diagnostics in Normal State
        3. 7.3.5.3  Low-Supply Warning Diagnostics in Normal State
        4. 7.3.5.4  Reference Diagnostics in Normal State
        5. 7.3.5.5  Pre-Thermal Warning and Overtemperature Protection in Normal State
        6. 7.3.5.6  Communication Loss Diagnostic in Normal State
        7. 7.3.5.7  LED Open-Circuit Diagnostics in Normal State
        8. 7.3.5.8  LED Short-circuit Diagnostics in Normal State
        9. 7.3.5.9  On-Demand Off-State Invisible Diagnostics
        10. 7.3.5.10 On-Demand Off-State Single-LED Short-Circuit (SS) Diagnostics
        11. 7.3.5.11 Automatic Single-LED Short-Circuit (AutoSS) Detection in Normal State
        12. 7.3.5.12 EEPROM CRC Error in Normal State
        13.       47
      6. 7.3.6 Diagnostic and Protection in Fail-Safe States
        1. 7.3.6.1 Fault Masking
        2. 7.3.6.2 Supply UVLO Diagnostics in Fail-Safe States
        3. 7.3.6.3 Low-supply Warning Diagnostics in Fail-Safe states
        4. 7.3.6.4 Reference Diagnostics at Fail-Safe States
        5. 7.3.6.5 Overtemperature Protection in Fail-Safe State
        6. 7.3.6.6 LED Open-circuit Diagnostics in Fail-Safe State
        7. 7.3.6.7 LED Short-circuit Diagnostics in Fail-safe State
        8. 7.3.6.8 EEPROM CRC Error in Fail-safe State
        9.       57
    4. 7.4 Device Functional Modes
      1. 7.4.1 POR State
      2. 7.4.2 Initialization State
      3. 7.4.3 Normal State
      4. 7.4.4 Fail-Safe States
      5. 7.4.5 Program State
      6. 7.4.6 Programmable Output Failure State
      7. 7.4.7 ERR Output
      8. 7.4.8 Register Default Data
    5. 7.5 Programming
      1. 7.5.1 FlexWire Protocol
        1. 7.5.1.1 Protocol Overview
        2. 7.5.1.2 UART Interface Address Setting
        3. 7.5.1.3 Status Response
        4. 7.5.1.4 Synchronization Byte
        5. 7.5.1.5 Device Address Byte
        6. 7.5.1.6 Register Address Byte
        7. 7.5.1.7 Data Frame
        8.       76
        9. 7.5.1.8 CRC Frame
        10. 7.5.1.9 Burst Mode
      2. 7.5.2 Registers Lock
      3. 7.5.3 All Registers CRC Check
      4. 7.5.4 EEPROM Programming
        1. 7.5.4.1 Chip Selection by Pulling REF Pin High
        2. 7.5.4.2 Chip Selection by ADDR Pins configuration
        3. 7.5.4.3 EEPROM Register Access and Burn
        4. 7.5.4.4 EEPROM Program State Exit
        5. 7.5.4.5 Reading Back EEPROM
    6. 7.6 Register Maps
      1. 7.6.1 FullMap Registers
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Smart Rear Lamp With Distributed LED drivers
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
      4. 8.2.4 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 ドキュメントの更新通知を受け取る方法
    2. 11.2 サポート・リソース
    3. 11.3 Trademarks
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 用語集
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

UART Interface Address Setting

Each FlexWire bus supports maximum 16 slave devices. The TPS929120-Q1 has 3 pinouts including ADDR2, ADDR1, and ADDR0 for slave address configuration. There are additional 4-bit EEPROM register to program the slave address of the TPS929120-Q1. The EEPROM register EEP_INTADDR sets the device slave address by either address pins setup or internal EEPROM register code.

If EEP_INTADDR is 1, the device uses the binary code burnt in EEPROM register EEP_DEVADDR as slave address as shown in Table 7-7 . In this conditions, the ADDR2 pin is used for external clock input for internal PWM generator as described in External Clock Input for PWM Generator (CLK), however ADDR1 and ADDR0 pins are used for external PWM inputs to directly control the current output as described in External PWM Input PWM0 and PWM1.

If EEP_INTADDR is 0, the device uses EEP_DEVADDR[3] code together with external inputs on ADDR2, ADDR1 and ADDR0 as shown in Table 7-7 and ignore EEP_DEVADDR[2:0] code.

The address 0h to Fh can be used as slave address for up to 16 pieces of TPS929120-Q1 in same FlexWire bus. In broadcast mode, 0h must be used for all slave devices address. It is not allowed to have two TPS929120-Q1 sharing the same slave address either setting by internal EEPROM register EEP_DEVADDR or address pins configuration on ADDR2, ADDR1 and ADDR0.

Table 7-7 Device Address Setting
Address(HEX) INTERNAL ADDRESS SETTING EXTERNAL ADDRESS SETTING
BIT3 BIT2 BIT1 BIT0 BIT3 BIT2 BIT1 BIT0
EEP_DEVADDR[3] EEP_DEVADDR[2] EEP_DEVADDR[1] EEP_DEVADDR[0] EEP_DEVADDR[3] ADDR2 ADDR1 ADDR0
0 0 0 0 0 0 0 0 0
1 0 0 0 1 0 0 0 1
2 0 0 1 0 0 0 1 0
3 0 0 1 1 0 0 1 1
4 0 1 0 0 0 1 0 0
5 0 1 0 1 0 1 0 1
6 0 1 1 0 0 1 1 0
7 0 1 1 1 0 1 1 1
8 1 0 0 0 1 0 0 0
9 1 0 0 1 1 0 0 1
A 1 0 1 0 1 0 1 0
B 1 0 1 1 1 0 1 1
C 1 1 0 0 1 1 0 0
D 1 1 0 1 1 1 0 1
E 1 1 1 0 1 1 1 0
F 1 1 1 1 1 1 1 1

The TPS929120 has EEP_DEVADDR[3] bit set to 0 as default, however TPS929120A version has EEP_DEVADDR[3] bit set to 1 as default. It allows up to 16 pieces of TPS929120-Q1 on same FlexWire bus accessible through external configuration on ADDR2, ADDR1 and ADDR0 without burning the EEP_DEVADDR registers.