JAJSFO6F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIA1 AND TIA2 | ||||||
IIN_TOT | TIA1 and TIA2 Combined Input Current | 0 | 7(3) | mA | ||
TRANSIMPEDANCE AMPLIFIER #1 (TIA1) | ||||||
IIN | TIA Input Current | RGB trim <= 0.5x(1) | 0 | 0.6 | 4.8 | mA |
CIN | Total Input Capacitance(2) | Allowable input capacitances from board, connectors, photo diode, and cables | 10 | 50 | 140 | pF |
TRIMRGB | RGB Trim, normal flux system | 0.2 | 0.5 | 1 | V/V | |
GAINTOLABS | TIA Gain Tolerance (absolute) | Tolerance to specified gain target per setting | –20% | 20% | ||
GAINTOLREL | TIA Gain Tolerance (relative) | Tolerance as a ratio to other settings | 3% | |||
TIA1 SLEW RATE | ||||||
TIASLEW1 | Low Gain Slew Rate, Output Referred | <= 96 kV/A gain | 12 | V/µs | ||
TIASLEW2 | High Gain Slew Rate, Output Referred | > 96 kV/A gain | 5 | V/µs | ||
TIADELAY | TIA Pad to COMPOUT Pad Delay, DM min, Falling Edge | max slew rate input, 20 pF load, 100 mV minimum over trip point | 40 | 64 | ns | |
TIADELAYCM | TIA Pad to COMPOUT Delay. CM | CM max current | 100 | ns | ||
TIA1 EFFECTIVE GAIN | ||||||
Gain Setting 0 | Trim set to 1.0 | 0.6 | 0.75 | 0.9 | kV/A | |
Gain Setting 1 | Trim set to 1.0 | 1.2 | 1.5 | 1.8 | kV/A | |
Gain Setting 2 | Trim set to 1.0 | 2.4 | 3 | 3.6 | kV/A | |
Gain Setting 3 | Trim set to 1.0 | 4.8 | 6 | 7.2 | kV/A | |
Gain Setting 4 | Trim set to 1.0 | 7.2 | 9 | 10.8 | kV/A | |
Gain Setting 5 | Trim set to 1.0 | 9.6 | 12 | 14.4 | kV/A | |
Gain Setting 6 | Trim set to 1.0 | 14.4 | 18 | 21.6 | kV/A | |
Gain Setting 7 | Trim set to 1.0 | 19.2 | 24 | 28.8 | kV/A | |
Gain Setting 8 | Trim set to 1.0 | 28.8 | 36 | 43.2 | kV/A | |
Gain Setting 9 | Trim set to 1.0 | 38.4 | 48 | 57.6 | kV/A | |
Gain Setting 10 | Trim set to 1.0 | 57.6 | 72 | 86.4 | kV/A | |
Gain Setting 11 | Trim set to 1.0 | 76.8 | 96 | 115.2 | kV/A | |
Gain Setting 12 | Trim set to 1.0 | 115.2 | 144 | 172.8 | kV/A | |
Gain Setting 13 | Trim set to 1.0 | 230.4 | 288 | 345.6 | kV/A | |
TRANSIMPEDANCE AMPLIFIER #2 (TIA2) | ||||||
IIN | TIA Input Current | RGB trim <= 0.5x(1) | 0 | 4.8 | mA | |
TRIMRGB | RGB Trim, normal flux system | 0.2 | 1 | V/V | ||
TIA2 SLEW RATE | ||||||
TIA2SLEW | Slew Rate, Output Referred | All gains | 1 | V/µs | ||
TIA2 EFFECTIVE GAIN | ||||||
Gain Setting 0 | Trim set to 1.0 | 0.6 | 0.75 | 0.9 | kV/A | |
Gain Setting 1 | Trim set to 1.0 | 1.2 | 1.5 | 1.8 | kV/A | |
Gain Setting 2 | Trim set to 1.0 | 2.4 | 3 | 3.6 | kV/A | |
Gain Setting 3 | Trim set to 1.0 | 4.8 | 6 | 7.2 | kV/A | |
Gain Setting 4 | Trim set to 1.0 | 7.2 | 9 | 10.8 | kV/A | |
Gain Setting 5 | Trim set to 1.0 | 9.6 | 12 | 14.4 | kV/A | |
Gain Setting 6 | Trim set to 1.0 | 14.4 | 18 | 21.6 | kV/A | |
Gain Setting 7 | Trim set to 1.0 | 19.2 | 24 | 28.8 | kV/A | |
Gain Setting 8 | Trim set to 1.0 | 28.8 | 36 | 43.2 | kV/A | |
Gain Setting 9 | Trim set to 1.0 | 38.4 | 48 | 57.6 | kV/A | |
Gain Setting 10 | Trim set to 1.0 | 57.6 | 72 | 86.4 | kV/A | |
Gain Setting 11 | Trim set to 1.0 | 76.8 | 96 | 115.2 | kV/A | |
Gain Setting 12 | Trim set to 1.0 | 115.2 | 144 | 172.8 | kV/A | |
Gain Setting 13 | Trim set to 1.0 | 230.4 | 288 | 345.6 | kV/A |